FM300

Flow sensor 3", ANSI Class 125, ∆p 13 kPa, FS 215 GPM

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Application
Pipe
Cv
156 
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Fluid
Cold and warm water, water with glycol up to max. 60% vol.
Measured Values
Flow
Output Signal
0...10 V
Product Type
Sensor
Sensor Type
Flow
Voltage AC/DC
AC/DC 24 V
Downloads

Documents