• Term and Conditions
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
    • Term and Conditions
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
Moving Towards Building IoT
With Innovative Products

  1. Home

A Fresh Approach to Building IoT (BIoT)

Connectivity has always been a key feature of our products. With Belimo's IoT-ready products and their valuable data, our customers can:

  • connect field devices to common building automation communication­ protocols and in parallel to modern Building IoT platforms;
  • enjoy the power of a connected digital ecosystem;
  • take full control of their data;
  • implement effective optimization and energy-saving strategies in buildings;
  • reduce installation and maintenance costs.

Providing even better products with the right digital connection is our focus now and in the future.

 

Belimo Digital Ecosystem

The ecosystem of Belimo IoT devices enables flexible system integration through all common building automation communication­ protocols ­(BACnet, Modbus, ­Belimo ­MP-Bus) and Building IoT platforms. ­Even ­with­ conventional control through analogic positioning signals, the bus communication ­can ­be ­used ­for monitoring­ and ­override. 

Meanwhile, with the help of the additional IoT connection, buildings can be more easily optimized, managed­, and­ maintained. Our customers can connect to, monitor, and control their devices at no extra cost – this connectivity is simply an integral part of our IoT products. Optimization in ­the ­Belimo ­digital ecosystem fully exploits­ the ­energy ­potential and provides the recommended settings­ for efficient ­operation to improve system performance and stability.­

We Have Principles You Can Trust

Our credibility as a focused and committed field device supplier is key. We understand that an open and seamless integration of our devices into our customers' solutions is crucial. These principles are reflected throughout our IoT product lines. Our customers own the data from their devices and can freely analyze, use, and even delete that information as they wish. This is why we provide an open Client-API to any user or entity authorized by the customer.

Here are our IoT principles:

  • Belimo IoT-Principles (pdf - 51 KB)

Security & Privacy

Building IoT connectivity makes our HVAC systems smarter, but critical performance data needs to be safe and secure. That’s why the Belimo IoT Ecosystem protects cloud data, ensures the device communication via secure connections and the proper management of user access rights.

Another key IoT challenge is data privacy – namely, who controls the data and who sees it. Belimo stores all system data in a secure repository in which only the authorized user has access to their data. This account also provides access to a user-friendly and customizable web application interface.

  • Privacy Policy
  • FAQ: Belimo Cloud Security & Privacy (pdf - 88 KB)

IoT Ecosystem Architecture

The Belimo IoT Ecosystem guarantees maximum reliability and efficiency for connected Belimo devices and their applications on the internet. Secured connections enable data transfer and accessibility to and from the core cloud, device data, and account management. Every produced device is known in the cloud. This fact combined with https secured connections makes communication safe. Belimo knows different cloud connectivity types on its products. Permanent Ethernet or temporary Smartphone NFC connections are currently in use.

  • ICON_Belimo Cloud Manual. (pdf - 3.18 MB)
  • Log in Belimo Cloud

3rd Party Applications

A powerful and secure client Application Programming Interface (API) allows 3rd parties to develop their own services, the so-called "3rd Party Application". The client API provides cloud account management and read/write access to the owned devices as well as their state and historical data. The API documentation and access tokens are available for Belimo approved developers. Visit the Belimo Developer Space.

  • Belimo Digital Ecosystem Developer Space

Connectivity Types

Belimo's IoT devices have several connection possibilities to the Belimo Digital Ecosystem. The permanent Ethernet connection enables the device to have permanent data exchange and the instant remote access from and to the IoT ecosystem through device API. NFC and APP technology enable short-term data synchronization and temporary remote access via smartphone to the NFC equipped devices and from the smartphone to the IoT ecosystem.

A True Digital Collaboration

Our IoT devices are good "team players" in a building management system or a modern Building IoT solution. The all-important connection characteristics embedded into each product have been designed with their specific application in mind, for measuring, remote control, and maintenance. What differentiates our devices is their integral IoT ecosystem that effectively connects the virtual digital world with the real world.

Design and IntegrationMaximum Integrability

Designing an efficient HVAC system requires the creation of a network of thousands of different devices. Our IoT products give you more than what you are used to:

  • Free ­choice ­of ­control with BACnet,­ Modbus, ­MP-Bus or IoT integration, even analogic ­signals.
  • Energy optimization through performance reporting with transparent information to make the most out of your HVAC system. 
  • Up-to-date IoT products through online software updates.
  • Extension of the warranty from 5 to 7 years by IoT connections.

Installation and MaintenanceConvenience and Efficiency

The Belimo Assistant 2 App guides you through the installation and commissioning process to manage from one device to hundreds of them.

During operation, the Belimo IoT Ecosystem allows for real-time monitoring and control of the devices. Effortlessly, the IoT Devices provide you with valuable data on essential parameters, such as

  • current flow and thermal energy consumption
  • device performance

This allows you to get full transparency on your building's energy flows - a precondition to reduce energy cost in your building.

  • Belimo Assistant 2

Building IoT CollaboratorsOpen for Collaboration

The Belimo Digital Ecosystem opens up huge opportunities for collaboration with Building IoT collaborators empowering you to do your jobs better, faster, and more easily in a connected world, by:

  • integrating IoT devices into an OEM's ecosystem;
  • integrating into an open 3rd party Building IoT platform;
  • developing your own applications using the information from our digital ecosystem.

We have invested in training and experience centers around the world to provide in-depth customer training for IoT-enabled products. 

  • Our Digital Ecosystem Collaborations

Our IoT Product Range

Belimo Energy Valve™

Our award-winning IoT device - Belimo Energy Valve™ offers the multifunctional all-in-one solution:

  • Measure Energy: permanently measure flow, Delta T, and monitor the current energy consumption.
  • Control Power: perfectly ­­control valve ­position,­ flow­, or the thermal power going into the­ heat­exchanger.
  • Manage Delta T: unique­ functions ­such­ as ­the ­Delta­ T­ manager enhance ­efficiency­ and reduce­ costs.
  • Connectivity: provide easy access to valuable data of the device. Communication via Modbus, BACnet, MP-Bus, or direct IoT connectivity enables highly flexible system integration.

Join the Growing Belimo Developer Community

Ready to start developing your new application?

The Belimo Developer Space allows you to develop your application by visualizing and optimizing all of your Belimo devices in position, simulating service and maintenance as you would in a real building, and sharing this detail with colleagues and third parties.

  • Belimo Developer Space

Questions or Comments?

Contact us: iot@belimo.ch

Documents

  • Internet of Things (IoT) Glossary of Terms (pdf - 539 KB)