3. Butterfly Valves

F665-150SHP+GW10



Learn More
Back to product category
F665-150SHP+GW10

F665-150SHP+GW10

Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class 150, Cv 146 
Worm gear for butterfly valves DN 25...100
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
ANSI Class
150
Pattern
2-way
Cv
146 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
2.5" [65]