3. Butterfly Valves

F665VIC+AFBUP-X1



Learn More
Back to product category
F665VIC+AFBUP-X1

F665VIC+AFBUP-X1

Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Grooved AWWA, Cv 260 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
ANSI Class
Grooved AWWA
Pattern
2-way
Cv
260 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Grooved
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Control Type
On/Off