Specifications
Valve specifications
- ANSI Class
- 300
- Pattern
- 2-way
- Cv
- 228
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 300
- End Fitting
- Flange
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 8 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X