• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Pressure Independent Control Valves

Z2050QPTPF-F



Learn More
Back to product category
Z2050QPTPF-F

Z2050QPTPF-F

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, GPM 4.3
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
Flow
4.3
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Press fit
Trim
Stainless steel
Valve Size
0.5" [15]
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2023 BELIMO AIRCONTROLS (USA), Inc. All Rights Reserved