• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22ADP-584



Learn More
Back to product category
22ADP-584

22ADP-584

Differential pressure sensor Air, -0.4...10 inch WC [-100...2500 Pa], 0...5 V, 0...10 V, 4...20 mA

Parts included: Mounting plate, PVC tube 2 m, 2 duct connectors (plastic), dowels, screws, 1/2" NPT conduit adapter

Please contact your local Belimo representative for ordering.
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
Electrical Connection
Terminals
Measured Values
Differential pressure
Output Signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring Range Pressure
-100...2500 Pa
Measuring Range Pressure
-0.4...10 inch WC
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch
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
A-22AP-A01

A-22AP-A01

Duct connector, Metal, L 1.5", Tube connection 0.2"

Please contact your local Belimo representative for ordering.
A-22AP-A03

A-22AP-A03

Duct connector, Metal, L 4", Tube connection 0.2"

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved