• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Pressure Independent Control Valves

C220QFL-H+TFRB24/Z



Learn More
Back to product category
C220QFL-H+TFRB24/Z

C220QFL-H+TFRB24/Z

Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 2900 l/h, Fluid temperature 36...140°F [2...60°C ]
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
2 pipe connectors ZR2320 supplied separately
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
V'nom [l/h]
2900
V'nom [l/s]
0.81
Fluid
Cold water
Fluid temperature
36...140°F [2...60°C ]
Differential pressure
20...280 kPa
Close-off Pressure
520 kPa
Differential pressure note
50 kPa for low-noise operation
Leakage rate {Tools}
0% leakage, leakage rate A
End Fitting
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Protection category
IP42
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
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2023 BELIMO AIRCONTROLS (USA), Inc. All Rights Reserved