Specifications
Valve specifications
- ANSI Class
- 250
- Pattern
- 3-way
- Cv
- 6.75
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 250, up to 400 psi below 150°F
- Flow characteristic {Tools}
- A – AB: modified equal percentage; B – AB: linear
- End Fitting
- Internal thread
- Trim
- Bronze
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2