• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. RetroFIT+
  3. Globe Valve/Actuators

UGVL+SVKX24-SR



Learn More
Back to product category
UGVL+SVKX24-SR

UGVL+SVKX24-SR

Universal Globe Valve Linkage with LV and SV series actuators
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
  • Product Videos
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
7 VA
Force
1500 N [340 lbf]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.6" [15 mm] LV, 3/4" [20 mm] SV
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
Running Time (Fail-safe)
<35 s
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
Product Videos

Generation Globe Valve Actuators and Retrofit Linkages

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2023 BELIMO AIRCONTROLS (USA), Inc. All Rights Reserved