Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Force
- 560 lbf [2500 N]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Stroke
- 2" [50 mm]
- Running Time (Motor)
- 90 s /
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2