- Products (305)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
Z2050QFL-E+CQBUP-3
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Z2050QFL-E+CQKB24-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-E+CQKB24-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-E+CQKB24-S-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-E+CQKB24-S-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-E+CQKBUP-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-E+CQKBUP-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-F+CQB24-3
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
Z2050QFL-F+CQBUP-3
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Z2050QFL-F+CQKB24-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-F+CQKB24-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-F+CQKB24-S-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-F+CQKB24-S-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-F+CQKBUP-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-F+CQKBUP-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-F0+CQB24-3
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 940 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
Z2050QFL-F0+CQBUP-3
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 940 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Z2050QFL-F0+CQKB24-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 940 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QFL-F0+CQKB24-RR
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 940 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QFL-F0+CQKB24-S-LL
Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 940 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Open, Fail-safe position Open
Actuator fitted
Design Data : Design Data