Specifications
- Voltage AC/DC
- DC 24 V
- Electrical Connection
- Terminals
- Measured Values
-
- Temperature
- Humidity
- Output Signal
- 4...20 mA
- Measuring Range Humidity
- 0...100% RH non-condensing
- Output Current [Range]
- 2x 4...20 mA, max. resistance 500 Ω
Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, 4...20 mA
Parts included: dowels, screws, 1/2" NPT conduit adapter
Design Data : Design Data
Replacement filter sensor probe tip, wire mesh, Stainless steel