Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3 VA
- Force
- 150 N [35 lbf]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- reversible with switch
- Manual Override
- External push button
- Stroke
- 4" [100 mm]
- Running Time (Motor)
- 150 s / 100 mm
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]