Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Auxiliary Switches
- 1x SPDT
- Torque
- 45 in-lb [5 Nm]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 95°
- Running Time (Motor)
- 95 s / 90°
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]