Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 20 W
- Power Consumption (Holding)
- 6 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 52 VA
- Auxiliary Switches
- 2x SPDT
- Torque
- 1400 in-lb [160 Nm]
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- MFT/Programmable
- Direction Of Motion Motor
- reversible with app
- Manual Override
- 7 mm hex crank, supplied
- Angle of Rotation
- 95°
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 30...120 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -22...122°F [-30...50°C]