- Configured Total
- C$3,148.00
B264+ARX24-MFT
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 150
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- C$3,148.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Cv
- 150
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 400 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 6 VA
- Control Type
- MFT/Programmable
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: C$264.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: C$1,725.00
Your Price: ...