• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Characterized Control Valves

B318+TR24-SR-T US



Learn More
Back to product category
B318+TR24-SR-T US

B318+TR24-SR-T US

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 7.4 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Terminals, Modulating
Actuator fitted

List Price
C$959.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
Configured Total
C$959.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
7.4 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now
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
Contact Us Privacy Policy Change privacy settings Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2023 BELIMO AIRCONTROLS (CAN), Inc. All Rights Reserved