- Configured Total
- C$2,866.00
EFX24-S N4
Damper Actuator, 270 in-lb [30 Nm], Spring return, AC/DC 24 V, On/Off, 2x SPDT, NEMA 4
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- C$2,866.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 9.5 W
- Power Consumption (Holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 16 VA
- Auxiliary Switches
- 2x SPDT
- Torque
- 270 in-lb [30 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Angle of Rotation
- 95°
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <20 s
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
- Ambient Temperature
- -22...122°F [-30...50°C]
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
ZG-EFB
Mounting kit for linkage operation for flat and side installation
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller