- Configured Total
- C$715.00
LHX24-3-300
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
- List Price
- C$715.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3 VA
- Force
- 150 N [35 lbf]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- reversible with switch
- Manual Override
- External push button
- Stroke
- 12" [300 mm]
- Running Time (Motor)
- 150 s / 100 mm
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
Z-DS1
Rotary support, for linear actuator, for compensation of transverse forces
List Price: C$90.00
Your Price: ...
Electrical accessory
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
List Price: C$3,488.00
Your Price: ...