• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Actuators
  3. Non Fail-Safe Actuators

LMX120-SR



Learn More
Back to product category
LMX120-SR

LMX120-SR

Configurable
Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC 100...240 V, Modulating, 2...10 V

List Price
C$725.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
C$725.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4.5 VA
Torque
45 in-lb [5 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time range (Motor)
35, 45, 60, 150 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: C$57.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved