- Configured Total
- C$1,100.00
TFX24-MFT-S
Configurable
Damper Actuator, 22 in-lb [2.5 Nm], Spring return, AC/DC 24 V, MFT/programmable, 1x SPDT, 2...10 V
- List Price
- C$1,100.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Auxiliary Switches
- 1x SPDT
- Torque
- 22 in-lb [2.5 Nm]
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95°
- Running Time (Motor)
- 150 s /
- Running Time range (Motor)
- 75...300 s
- Running Time (Fail-safe)
- <25 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
List Price: C$128.00
Your Price: ...
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
List Price: C$54.00
Your Price: ...
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-R01
Resistor, to convert a 4...20 mA signal into a 2...10 V control signal
List Price: C$54.00
Your Price: ...
Electrical accessory
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
List Price: C$3,488.00
Your Price: ...