- Configured Total
- C$689.00
UHB24Y-SR-L
Linear actuator, 50 N, AC/DC 24 V, Modulating, 122 s, Stroke 60 mm, IP20
- List Price
- C$689.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Connector Plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303045
- Force
- 50 N
- Control Type
- Modulating
- Direction Of Motion Motor
- counter-clockwise rotation (ccw)
- Manual Override
- No
- Stroke
- 60 mm
- Running Time (Motor)
- 122 s / 100 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
Electrical accessory
Z-C24UM
Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.
List Price: C$770.00
Your Price: ...
Z-C24UM-SR
Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.
List Price: C$932.00
Your Price: ...