- Configured Total
- C$273.00
UMB24Y-F-L
Rotary Actuator, 9 in-lb [1 Nm], AC/DC 24 V, On/Off, Floating point, 22 s, Form fit 8x8 mm, IP20, Connector Plug
- List Price
- C$273.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Connector Plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303035
- Torque
- 9 in-lb [1 Nm]
- Control Type
-
- On/Off
- Floating/3-point
- Direction Of Motion Motor
- counter-clockwise rotation (ccw)
- Manual Override
- No
- Angle of Rotation
- 0...287.5°
- Running Time (Motor)
- 22 s / 90°
- Mechanical Interface
- Form fit 8x8 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
Electrical accessory
Z-C24UM
Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.
List Price: C$770.00
Your Price: ...
Z-C24UM-SR
Connecting cable, 3 ft [1 m], for UM.. / UH..
Multipack 20 pcs.
List Price: C$932.00
Your Price: ...