• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Sensors / Meters
  3. Gas Monitors (Air)

22G06-5C



Learn More
Back to product category
22G06-5C

22G06-5C

Gas monitor, C₃H₈, C₃H₈: 0…50% LEL, CAN bus

List Price
C$1,302.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC 24 V
Measured Values
  • C₃H₈ (Propane)
  • Temperature
Output Signal
CAN bus
Measuring Range Temperature
-4...104°F [-20...40°C]
Measuring Range Gas
C₃H₈: 0...50% LEL
Communication
CAN bus
Output signal relay note
  • Relays: SPDT, 5A @ AC 240 V, 4A @ AC 24 V, non-inductive, explosion proof, failsafe
  • Please see Remarks section for relay rating.
Output signal active note
  • Analogue outputs: 2...10 V or 4...20 mA default. Scalable, min/max selectable
  • Configurable for any output (0...5 V, 1...5 V, 0...10 V, etc.) and min/max selectable
Display Type
LCD
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
Product Videos

Belimo Gas Monitors - Parking Garages

Play Now Share via Email

Introducing Belimo Gas Monitors - Ensuring Air Quality and Safety

Play Now Share via Email

Belimo Gas Monitors - Fixing

Play Now Share via Email

Belimo Gas Monitors - Sensor Elements

Play Now Share via Email

Belimo Gas Monitors - Keypad

Play Now Share via Email

Belimo Gas Monitors - Display

Play Now Share via Email

Belimo Gas Monitors - Connectivity

Play Now Share via Email

Belimo Gas Monitors - Alarm Functions

Play Now Share via Email

Belimo 22G Series Gas Monitors - Full Compliance with UL 2075 and ULC-S588 Standards

Play Now Share via Email

Belimo Gas Monitors

Play Now Share via Email

Belimo's New Gas Monitors - The Benefits and Advantages

Play Now Share via Email
Accessories

Mechanical accessory

A-22G-A12

A-22G-A12

Splash proof housing

List Price: C$560.00
Your Price: ...
Add to Project List
A-22G-A13

A-22G-A13

Duct mount housing

List Price: C$717.00
Your Price: ...
Add to Project List

Electrical accessory

A-22G-A100

A-22G-A100

Transformer, 100 VA

List Price: C$345.00
Your Price: ...
Add to Project List
A-22G-A14

A-22G-A14

High-low mounting kit

List Price: C$530.00
Your Price: ...
Add to Project List
A-22G-A15

A-22G-A15

External visual alarm,

List Price: C$622.00
Your Price: ...
Add to Project List
A-22G-A16

A-22G-A16

External audible alarm

List Price: C$1,355.00
Your Price: ...
Add to Project List
A-22G-A50

A-22G-A50

Transformer, 50 VA

List Price: C$320.00
Your Price: ...
Add to Project List
C-22G-50

C-22G-50

Relay unit, CAN bus, 4 relays

List Price: C$786.00
Your Price: ...
Add to Project List
C-22G-5A

C-22G-5A

Communication module, CAN bus, BACnet MS/TP, 1 relay, 2 analog outputs

List Price: C$1,208.00
Your Price: ...
Add to Project List
C-22G-5B

C-22G-5B

Communication module, CAN bus, BACnet MS/TP, 2 relays

List Price: C$1,112.00
Your Price: ...
Add to Project List
C-22G-5C

C-22G-5C

Communication module, CAN bus

List Price: C$916.00
Your Price: ...
Add to Project List

Calibration accessory

A-22G-A22

A-22G-A22

Calibration kit

List Price: C$1,415.00
Your Price: ...
Add to Project List
EXT-OP-GAS-C3H8

EXT-OP-GAS-C3H8

Calibration gas bottle C₃H₈ (Propane), 103 L,

List Price: C$833.00
Your Price: ...
Add to Project List
EXT-OP-GAS-N2

EXT-OP-GAS-N2

Calibration gas bottle N₂ (Nitrogen), 0...100% vol., Zero gas, 103 L,

List Price: C$833.00
Your Price: ...
Add to Project List

Replacement sensor modules

R-G06

R-G06

Sensor module C₃H₈ (Propane), 0...50% LEL,

List Price: C$503.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved