• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Actuators
  3. Fail-Safe Actuators

EFB24-SR-S



Learn More
Back to product category
EFB24-SR-S

EFB24-SR-S

Damper Actuator, 270 in-lb [30 Nm], Spring return, AC/DC 24 V, Modulating, 2x SPDT, 2...10 V

List Price
C$2,998.00
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
8 W
Power Consumption (Holding)
4.5 W
Power Consumption For Wire Sizing
14 VA
Auxiliary Switches
2x SPDT
Torque
270 in-lb [30 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time (Fail-safe)
<20 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List Price: C$148.00
Your Price: ...
Add to Project List
EF-P

EF-P

Anti-rotation bracket EFB(X)/GKB(X)/GMB(X).

List Price: C$27.00
Your Price: ...
Add to Project List
IND-EFB

IND-EFB

End stop indicator, for EFB(X)

List Price: C$43.00
Your Price: ...
Add to Project List
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm

List Price: C$116.00
Your Price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: C$49.00
Your Price: ...
Add to Project List
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

List Price: C$111.00
Your Price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List Price: C$121.00
Your Price: ...
Add to Project List
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: C$85.00
Your Price: ...
Add to Project List
TOOL-07

TOOL-07

Wrench 0.512 in. [13 mm]

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

List Price: C$209.00
Your Price: ...
Add to Project List
ZG-120

ZG-120

Jackshaft mounting bracket.

List Price: C$206.00
Your Price: ...
Add to Project List
ZG-121

ZG-121

ZG-JSL support plate for EFB(X)

List Price: C$130.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$98.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$112.00
Your Price: ...
Add to Project List
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List Price: C$264.00
Your Price: ...
Add to Project List
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: C$910.00
Your Price: ...
Add to Project List
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

List Price: C$54.00
Your Price: ...
Add to Project List
ZG-R02

ZG-R02

Resistor kit, 50% voltage divider

List Price: C$80.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$228.00
Your Price: ...
Add to Project List

Electrical accessory

IRM-100

IRM-100

DC Voltage Input Rescaling Module

List Price: C$538.00
Your Price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List Price: C$380.00
Your Price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List Price: C$333.00
Your Price: ...
Add to Project List
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

List Price: C$38.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: C$3,488.00
Your Price: ...
Add to Project List

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: C$420.00
Your Price: ...
Add to Project List
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: C$450.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved