• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Actuators
  3. Non Fail-Safe Actuators

LMCB24-SR



Learn More
Back to product category
LMCB24-SR

LMCB24-SR

Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC/DC 24 V, Modulating, 2...10 V

List Price
C$700.00
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
0.4 W
Power Consumption For Wire Sizing
3 VA
Torque
45 in-lb [5 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
35 s / 90°
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: C$212.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: C$317.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved