3. Mitte tõrkekindlad ajamid

LM230A-S



Learn more
Back to product category
LM230A-S

LM230A-S

Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K-ELA

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..20 mm [1/4...3/4"]
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-ELA10

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..10 mm [1/4...3/8"]
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-ELA13

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..13 mm [1/4...1/2"]
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-ELA16

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..16 mm [1/4...5/8"]
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-LMA

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-LMA

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-LMA

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZFRL10-LMA

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZFRL12-LMA

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZFRL8-LMA

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3.5 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm²
Torque
5 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 6...20 mm