P200A-F



Back to product category
P200A-F

P200A-F

Feedback potentiometer 200 Ω

Please contact your local Belimo representative for ordering.
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
Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Temperature
-30...50°C [-22...122°F]