SGE24



Back to product category
SGE24

SGE24

Positioner for built-in mounting
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
0.3 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals 4 mm²
Protection category
IP20
Ambient Temperature
-20...50°C [-4...122°F]