2. Andurid ja mõõturid
  3. Tarvikud

EXT-AC-L600



Back to product category
EXT-AC-L600

EXT-AC-L600

Airflow volume probe 600 mm for rectangular duct, min. 2 m/s, Probe length 600 mm
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
Success stories

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

EXT-AC-2X-1M-TUBE

EXT-AC-2X-1M-TUBE

Tube 1000 mm for airflow volume probe, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-2X-T-PCS444

EXT-AC-2X-T-PCS444

T-piece for airflow volume probe, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Probe length
600 mm