2. RetroFIT+
  3. Lineaarventiili ajamid

NRYC24-SR-SI



Learn more
Back to product category
NRYC24-SR-SI

NRYC24-SR-SI

Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 17 s, Stroke 5.5 mm, IP40, Cable
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
2.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
500 N
Control type
DC 0...10 V
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Stroke
5.5 mm
Running time (motor)
17 s / 5.5 mm
Protection category
IP40