BKSE24-6
Communication and control unit for smoke control dampers
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Terminals, 18x 1.5 mm²
- Protection category
- IP20
- Ambient Temperature
- 0...50°C [32...122°F]