H6025X6P3-S2/NVK230A-3



Learn more
Back to product category
H6025X6P3-S2/NVK230A-3

H6025X6P3-S2/NVK230A-3

Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC / NO, 1000 N, AC 100...240 V, 3-point, 150 s, Stroke 20 mm, IP54
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
1300 kPa
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
4.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point