SR24P-SR
Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP66/67
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
S2A GR
Auxiliary switch 2x SPDT add-on, grey
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm², FRNC (halogen-free)
- Control type
- DC 2...10 V
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X