TR24



Learn more
Back to product category
TR24

TR24

Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
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
0.5 W
Power Consumption For Wire Sizing
0.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP40