The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/ee/ru_RU/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/ee/ru_RU/~mgnlArea=outdated~

  1. Home
  2. Датчики / счетчики
  3. Канальные датчики (воздуха)

01ATS-104XC



Learn more
Back to product category
01ATS-104XC

01ATS-104XC

Frost monitor, Switch, -10...15°C, Capillary 3 m, Manual reset
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
A-22D-A08

A-22D-A08

Mounting kit, with 6 mounting brackets
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
  • Temperature
  • Frost
Output signal
Switch
Output signal frost protection switch note
  • AC 230 V 16 (2.5) A @ Switch position 1-2
  • AC 230 V 2 (0.4) A @ Switch position 1-4
  • DC 230 V 0.25 A