3. Регулирующие клапаны с равнопроцентной характеристикой

R417D



Learn more
Back to product category
R417D

R417D

Characterised control valve, 2-way, DN 20, External thread, G 1 1/4", PN 40, ps 2700 kPa, Kvs 6.3 m³/h, Fluid temperature 2...130°C [36...266°F]
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
Suitable actuators for Requesting actuators for R417D
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
    ZR4520

    ZR4520

    Pipe connector for ball valve with external thread, DN 20, Rp 3/4", G 1 1/4"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    6.3 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    2...130°C [36...266°F]
    Fluid temperature note
    The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread