3. Счетчики тепловой энергии (СТЭ)

22PE-1UG



Learn more
Back to product category
22PE-1UG

22PE-1UG

Thermal energy meter, AC/DC 24 V, DN 40, 10 m³/h
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
Archive
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
A-22PE-A05

A-22PE-A05

T-piece with thermowell, DN 40

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A08

A-22PE-A08

Thermowell Stainless steel, 80 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A02

A-22PEM-A02

Insulation shell for thermal energy meter, DN 32...50
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV40F

ZREV40F

Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"
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
Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PE-0UG

R-22PE-0UG

Sensor module thermal energy meter DN 40
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
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
10
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • Cloud
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
40 mm
Valve size
1 1/2 inch