• General conditions of sales and delivery
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
    • General conditions of sales and delivery
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
  3. Characterised Control Valves

R3032-16-S3+SR230A/Z



Learn more
Back to product category
R3032-16-S3+SR230A/Z

R3032-16-S3+SR230A/Z

Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Actuator fitted
3 pipe connectors ZR2332 supplied separately

List price
€ 700,60
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
EXT-OC-ZRN332

EXT-OC-ZRN332

Insulation shell for valve R3.., DN 32
only for non-condensing applications

List price: € 44,60
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 163,00
Your price: ...
Add to Project List
ZR2332

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

List price: € 32,20
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: € 76,30
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: € 102,00
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: € 125,00
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: € 125,00
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: € 125,00
Your price: ...
Add to Project List
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: € 129,00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
16 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Belimo Contacts Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+44 1932 260460
Subscribe to newsletter
BELIMO Automation UK Limited, Suite 001a, The Airport Hub, 1 Fury Park Industrial Estate, Swords Road, Santry, Dublin 9 (Ireland)