3. Pavaros be avarinės funkcijos

CM24-F-L



Learn more
Back to product category
CM24-F-L

CM24-F-L

Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, Form fit 8x8 mm, IP54
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
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
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
0.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual override
With magnet
Angle of rotation
0...287.5°
Running time (motor)
75 s / 90°
Mechanical interface
Form fit 8x8 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2