3. Pavaros be avarinės funkcijos

UM24Y-L.1



Learn more
Back to product category
UM24Y-L.1

UM24Y-L.1

Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, IP20, Connector plug
Multipack 100 pcs.
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
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PCUM

Z-PCUM

Protective covering, for UM.. / UH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Connector plug (Cable-side connector socket not included in scope of delivery)
Connection Plug
Molex Mini-Fit Jr. 39303035
Torque
1 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual override
No
Angle of rotation
0...185°
Running time (motor)
22 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-30...50°C [-22...122°F]