3. Nuo slėgio nepriklausantys reguliavimo vožtuvai

R225FL-J



Learn more
Back to product category
R225FL-J

R225FL-J

PI flow limiter valve (PIFLV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 3600 l/h, Fluid temperature 2...60°C [36...140°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R225FL-J
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZR2325

    ZR2325

    Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Why choose the Belimo PIFLV?

    Pressure-independent flow limiter valve PIFLV.
    The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

     

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    3600
    V'nom [l/s]
    1.00
    Fluid
    Water
    Fluid temperature
    2...60°C [36...140°F]
    Differential pressure
    ∆p 20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread