3. Vožtuvų pavaros

RV24A-SR



Learn more
Back to product category
RV24A-SR

RV24A-SR

Globe valve actuator, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 50 mm, IP54
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
S2A-H

S2A-H
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
6 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V