The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~

  1. Home
  2. Vožtuvai
  3. Vožtuvų pavaros

SRD230A



Learn more
Back to product category
SRD230A

SRD230A

Rotary actuator, 16 Nm, AC 100...240 V, Open/close, 3-point, 20 s, IP54
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
AC 100...240 V
Power consumption (running)
4.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²