The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~

  1. Home
  2. Vožtuvai
  3. Vožtuvų pavaros

SRF24A-S2-5



Learn more
Back to product category
SRF24A-S2-5

SRF24A-S2-5

Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54, F05
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
ZKN2-B

ZKN2-B

Hand crank, 63 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Control type
Open/close
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2