SRF24A-SR



Learn more
Back to product category
SRF24A-SR

SRF24A-SR

Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
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
4.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V