3. Priedai

P5000A



Back to product category
P5000A

P5000A

Feedback potentiometer 5 kΩ add-on
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Temperature
-30...50°C [-22...122°F]