2. Jutikliai / matuokliai
  3. Priedai

R-22PE-0UF



Back to product category
R-22PE-0UF

R-22PE-0UF

Sensor module thermal energy meter DN 32
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
Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
Flow
Flow qp
6
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
32 mm
Valve size
1 1/4 inch