2. Sensori/Skaitītāji
  3. Cauruļu sensori (ūdens)

FM065F-SZ



Learn more
Back to product category
FM065F-SZ

FM065F-SZ

Flow sensor, AC/DC 24 V, DN 65, FS 9.6 l/s
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
Ultrasonic flow sensor

Inline flow sensors utilise ultrasonic transit-time technology to provide accurate and repeatable water-flow measurement. Their compact size and insensitivity to dirt make them ideal for use with HVAC chilled water, hot water and water/ glycol solutions at temperatures ranging from –20 to 120 °C.
 

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
Flow
Output signal
0...10 V
Full Scale
9.6 l/s
Output Voltage [Range]
1 x 0...10 V, max. load 1 mA
Fluid
Water, water with glycol up to max. 50% vol.
Valve size
65 mm
Valve size
2 1/2 inch